5.2.7.67 Overlay 2 Interrupt Status Register

Name: LCDC_OVR2ISR
Offset: 0x00000278
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  OVRDONEADDDSCRDMA   
Access RRRRR 
Reset 00000 

Bit 6 – OVR Overflow Detected

ValueDescription
0

No overflow occurred since last read of LCDC_OVR2ISR

1

An overflow occurred. This flag is reset after a read operation.

Bit 5 – DONE End of List Detected

ValueDescription
0

No End of List condition occurred since last read of LCDC_OVR2ISR

1

End of List condition has occurred. This flag is reset after a read operation.

Bit 4 – ADD Head Descriptor Loaded

ValueDescription
0

No descriptor has been loaded since last read of LCDC_OVR2ISR

1

The descriptor pointed to by the LCDC_OVR2HEAD register has been loaded successfully. This flag is reset after a read operation.

Bit 3 – DSCR DMA Descriptor Loaded

ValueDescription
0

No descriptor has been loaded since last read of LCDC_OVR2ISR

1

A descriptor has been loaded successfully. This flag is reset after a read operation.

Bit 2 – DMA End of DMA Transfer

ValueDescription
0

No End of Transfer has been detected since last read of LCDC_OVR2ISR

1

End of Transfer has been detected. This flag is reset after a read operation.