5.2.7.24 Base Layer Channel Status Register

Name: LCDC_BASECHSR
Offset: 0x00000068
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      A2QSRUPDATESRCHSR 
Access RRR 
Reset 000 

Bit 2 – A2QSR Add To Queue Status

ValueDescription
0

Add to queue not pending

1

Add to queue pending

Bit 1 – UPDATESR Update Overlay Attributes In Progress Status

ValueDescription
0

No update pending

1

Overlay attributes will be updated on the next frame

Bit 0 – CHSR Channel Status

ValueDescription
0

Layer disabled

1

Layer enabled