5.2.7.39 Base Layer Configuration Register 6

Name: LCDC_BASECFG6
Offset: 0x000000A4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      DISCYSIZE[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 DISCYSIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
      DISCXSIZE[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 DISCXSIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:16 – DISCYSIZE[10:0] Discard Area Vertical Size

Discard Vertical size in pixels. The Discard size is set to (DISCYSIZE + 1) pixels vertically.

Bits 10:0 – DISCXSIZE[10:0] Discard Area Horizontal Size

Discard Horizontal size in pixels. The Discard size is set to (DISCXSIZE + 1) pixels horizontally.