5.2.7.8 LCD Controller Configuration Register 7

Name: LCDC_LCDCFG7
Offset: 0x1C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      ROW[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 ROW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 10:0 – ROW[10:0] Row Identifier For Row Interrupt Signal

When the LCD controller timing engine row pointer reaches the field ROW, an interrupt is triggered.

This field indicates a line in reverse order, i.e., ROW 0 is the last line and ROW height-1 the first line displayed.