5.2.7.60 Overlay 1 Configuration Register 9

Name: LCDC_OVR1CFG9
Offset: 0x000001B0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 GA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
      DSTKEYREPDMA 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 OVRLAENGAENREVALPHAITERITER2BLINVCRKEY 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – GA[7:0] Blender Global Alpha

Global alpha blender for the current layer.

Bit 10 – DSTKEY Destination Chroma Keying

ValueDescription
0

Source Chroma keying is enabled.

1

Destination Chroma keying is used.

Bit 9 – REP Use Replication logic to expand RGB color to 24 bits

ValueDescription
0

When the selected pixel depth is less than 24 bpp the pixel is shifted and least significant bits are set to 0.

1

When the selected pixel depth is less than 24 bpp the pixel is shifted and the least significant bit replicates the msb.

Bit 8 – DMA Blender DMA Layer Enable

ValueDescription
0

The default color is used on the Overlay 1 Layer.

1

The DMA channel retrieves the pixels stream from the memory.

Bit 7 – OVR Blender Overlay Layer Enable

ValueDescription
0

Overlay pixel color is set to the default overlay pixel color.

1

Overlay pixel color is set to the DMA channel pixel color.

Bit 6 – LAEN Blender Local Alpha Enable

ValueDescription
0

Local alpha blending coefficient is disabled.

1

Local alpha blending coefficient is enabled.

Bit 5 – GAEN Blender Global Alpha Enable

ValueDescription
0

Global alpha blending coefficient is disabled.

1

Global alpha blending coefficient is enabled.

Bit 4 – REVALPHA Blender Reverse Alpha

ValueDescription
0

Pixel difference is multiplied by alpha.

1

Pixel difference is multiplied by 1 - alpha.

Bit 3 – ITER Blender Use Iterated Color

ValueDescription
0

Pixel difference is set to 0.

1

Pixel difference is set to the iterated pixel value.

Bit 2 – ITER2BL Blender Iterated Color Enable

ValueDescription
0

Final adder stage operand is set to 0.

1

Final adder stage operand is set to the iterated pixel value.

Bit 1 – INV Blender Inverted Blender Output Enable

ValueDescription
0

Iterated pixel is the blended pixel.

1

Iterated pixel is the inverted pixel.

Bit 0 – CRKEY Blender Chroma Key Enable

ValueDescription
0

Chroma key matching is disabled.

1

Chroma key matching is enabled.