5.2.7.142 High-End Overlay Configuration Register 41

Name: LCDC_HEOCFG41
Offset: 0x00000450
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      YPHIDEF[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      XPHIDEF[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 18:16 – YPHIDEF[2:0] Vertical Filter Phase Offset

XPHIDEF defines the index of the first coefficient set used when the vertical resampling operation is started.

Bits 2:0 – XPHIDEF[2:0] Horizontal Filter Phase Offset

XPHIDEF defines the index of the first coefficient set used when the horizontal resampling operation is started.