5.2.7.11 LCD Controller Status Register

Name: LCDC_LCDSR
Offset: 0x28
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    SIPSTSPWMSTSDISPSTSLCDSTSCLKSTS 
Access RRRRR 
Reset 00000 

Bit 4 – SIPSTS Synchronization In Progress

ValueDescription
0

Clock domain synchronization is terminated.

1

Synchronization is in progress. Access to the registers LCDC_LCDCCFG[0..6], LCDC_LCDEN and LCDC_LCDDIS has no effect.

Bit 3 – PWMSTS LCD Controller PWM Signal Status

ValueDescription
0

PWM is disabled.

1

PWM signal is activated.

Bit 2 – DISPSTS LCD Controller DISP Signal Status

ValueDescription
0

DISP is disabled.

1

DISP signal is activated.

Bit 1 – LCDSTS LCD Controller Synchronization status

ValueDescription
0

Timing engine is disabled.

1

Timing engine is running.

Bit 0 – CLKSTS Clock Status

ValueDescription
0

Pixel clock is disabled.

1

Pixel clock is running.