5.2.7.73 Overlay 2 Configuration Register 1

Name: LCDC_OVR2CFG1
Offset: 0x00000290
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       CLUTMODE[1:0] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 RGBMODE[3:0]   CLUTEN 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 9:8 – CLUTMODE[1:0] Color Lookup Table Mode Input Selection

ValueNameDescription
0 CLUT_1BPP

Color Lookup Table mode set to 1 bit per pixel

1 CLUT_2BPP

Color Lookup Table mode set to 2 bits per pixel

2 CLUT_4BPP

Color Lookup Table mode set to 4 bits per pixel

3 CLUT_8BPP

Color Lookup Table mode set to 8 bits per pixel

Bits 7:4 – RGBMODE[3:0] RGB Mode Input Selection

ValueNameDescription
0 12BPP_RGB_444

12 bpp RGB 444

1 16BPP_ARGB_4444

16 bpp ARGB 4444

2 16BPP_RGBA_4444

16 bpp RGBA 4444

3 16BPP_RGB_565

16 bpp RGB 565

4 16BPP_TRGB_1555

16 bpp TRGB 1555

5 18BPP_RGB_666

18 bpp RGB 666

6 18BPP_RGB_666PACKED

18 bpp RGB 666 PACKED

7 19BPP_TRGB_1666

19 bpp TRGB 1666

8 19BPP_TRGB_PACKED

19 bpp TRGB 1666 PACKED

9 24BPP_RGB_888

24 bpp RGB 888

10 24BPP_RGB_888_PACKED

24 bpp RGB 888 PACKED

11 25BPP_TRGB_1888

25 bpp TRGB 1888

12 32BPP_ARGB_8888

32 bpp ARGB 8888

13 32BPP_RGBA_8888

32 bpp RGBA 8888

Bit 0 – CLUTEN Color Lookup Table Mode Enable

ValueDescription
0

RGB mode is selected.

1

Color Lookup Table mode is selected.