5.2.7.49 Overlay 1 Control Register

Name: LCDC_OVR1CTRL
Offset: 0x00000184
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   DONEIENADDIENDSCRIENDMAIENLFETCHDFETCH 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – DONEIEN End of List Interrupt Enable

ValueDescription
0

End of list interrupt is disabled

1

End of list interrupt is enabled

Bit 4 – ADDIEN Add Head Descriptor to Queue Interrupt Enable

ValueDescription
0

Transfer descriptor added to queue interrupt is enabled

1

Transfer descriptor added to queue interrupt is enabled

Bit 3 – DSCRIEN Descriptor Loaded Interrupt Enable

ValueDescription
0

Transfer descriptor loaded interrupt is enabled

1

Transfer descriptor loaded interrupt is disabled

Bit 2 – DMAIEN End of DMA Transfer Interrupt Enable

ValueDescription
0

DMA transfer completed interrupt is enabled

1

DMA transfer completed interrupt is disabled

Bit 1 – LFETCH Lookup Table Fetch Enable

ValueDescription
0

Lookup Table DMA fetch is disabled

1

Lookup Table DMA fetch is enabled

Bit 0 – DFETCH Transfer Descriptor Fetch Enable

ValueDescription
0

Transfer Descriptor fetch is disabled

1

Transfer Descriptor fetch is enabled