5.2.7.75 Overlay 2 Configuration Register 3

Name: LCDC_OVR2CFG3
Offset: 0x00000298
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      YSIZE[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 YSIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
      XSIZE[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 XSIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:16 – YSIZE[10:0] Vertical Window Size

Overlay 2 window height in pixels. The window height is set to (YSIZE + 1).

The following constraint must be met: YPOS + YSIZE ≤ RPF

Bits 10:0 – XSIZE[10:0] Horizontal Window Size

Overlay 2 window width in pixels. The window width is set to (XSIZE + 1).

The following constraint must be met: XPOS + XSIZE ≤ PPL