4.1.3 Serial Port

The baud rate for the serial port can be configured, and the Power Board Visualizer supports common baud rates.

Note: If the project uses Universal Module or CAN FD, serial port speed can be left blank. CAN FD works only with 1M nominal and 4M data bit rates.
Figure 4-2. General Configuration