25.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | Enable-protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP1EV | CMP0EV | CLKSEL[2:0] | WGMODE[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – CMP1EV Compare 1 Event Generation
1' will output the waveform output on the event line instead
of the compare match or overflow pulse. The WO1EN bit is ignored for the event
outputs.| Value | Name | Description |
|---|---|---|
| 0 | PULSE | An event pulse is generated when there is a match or overflow |
| 1 | WAVEFORM | The event output is equal to the waveform output WO1, whatever WO1EN bit it is |
Bit 6 – CMP0EV Compare 0 Event Generation
1'
will output the waveform output on the event line instead of the compare match or
overflow pulse. The WO0EN bit is ignored for the event
outputs.| Value | Name | Description |
|---|---|---|
| 0 | PULSE | An event pulse is generated when there is a match or overflow |
| 1 | WAVEFORM | The event output is equal to the waveform output WO0, whatever WO0EN bit it is |
Bits 5:3 – CLKSEL[2:0] Clock Select
| Value | Name | Description |
|---|---|---|
0x0 | CLKPER | Peripheral clock |
0x1 | EVENT | Event edge |
0x2 | OSCHF | Internal high-frequency oscillator |
0x3 | OSC32K | Internal 32kHz oscillator |
0x4 | - | Reserved |
0x5 | PLL | Phase Locked Loop |
Others | - | Reserved |
Bits 2:0 – WGMODE[2:0] Waveform Generation Mode
This bit field selects the Waveform mode.
| Value | Name | Description |
|---|---|---|
| 0x0 | FRQ | Frequency |
| 0x1 | NCOPF | Numerical Controlled Oscillator Pulse-Frequency |
| 0x2 | NCOFDC | Numerical Controlled Oscillator Fixed Duty-Cycle |
| 0x3-0x6 | - | Reserved |
| 0x7 | PWM8 | 8-Bit PWM mode |