25.5.5 Event Control
| Name: | EVCTRL |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | Enable-protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FILTERA | EVACTA[1:0] | CNTAEI | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 3 – FILTERA Event Filter A
Writing this bit to '1' enables the input filter on event A.
Bits 2:1 – EVACTA[1:0] Event Action A
| Value | Name | Description |
|---|---|---|
| 0 | RESTART | Restart the counter |
| 1 | BLANK | Mask
waveform output to '0' |
Bit 0 – CNTAEI Counter Event A Input Enable
Writing this bit to '1' enables the input event.