25.5.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | Double-Buffered |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | PRESC[2:0] | ENABLE | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 7 – RUNSTDBY Run Standby
1' to this bit will enable the peripheral to run in Standby
sleep mode.Bits 3:1 – PRESC[2:0] Prescaler Select
This bit field selects the clock prescaler.
| Value | Name | Description |
|---|---|---|
| 0x0 | DIV1 | TCF runs directly on Clock Source |
| 0x1 | DIV2 | TCF uses Clock Source divided by 2 |
| 0x2 | DIV4 | TCF uses Clock Source divided by 4 |
| 0x3 | DIV8 | TCF uses Clock Source divided by 8 |
| 0x4 | DIV16 | TCF uses Clock Source divided by 16 |
| 0x5 | DIV32 | TCF uses Clock Source divided by 32 |
| 0x6 | DIV64 | TCF uses Clock Source divided by 64 |
| 0x7 | DIV128 | TCF uses Clock Source divided by 128 |
Bit 0 – ENABLE Enable
1' enables the Timer/Counter type F (TCF)
peripheral.