25.5.6 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP1 | CMP0 | OVF | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – CMP1 Compare 1 Interrupt Enable
Writing this bit to '1' enables the Compare 1 interrupt.
Bit 1 – CMP0 Compare 0 Interrupt Enable
Writing this bit to '1' enables the Compare 0 interrupt.
Bit 0 – OVF Overflow Interrupt Enable
Writing this bit to '1' enables interrupt on overflow.