25.5.11 Compare Register
The TCFn.CMP0, TCFn.CMP1, TCFn.CMP2 and TCFn.CMP3 registers represent the 32-bit
value TCFn.CMP. Byte 0 [7:0] is accessible at the original offset. Byte 1 [15:8] is
accessible at the offset + 0x1. Byte 2 [23:16] is accessible at the
offset + 0x2. Byte 3 [31:24] is accessible at the offset +
0x3, but it never contains any data.
A write or read access to byte 2 (offset + 0x2) triggers a new
synchronization.
In the 8-bit PWM mode, only TCFn.CMP0 and TCFn.CMP1 are used and accessed as independent registers. TCFn.CMP2 and TCFn.CMP3 do not have any function in this mode.
| Name: | CMP |
| Offset: | 0x14 |
| Reset: | 0x00 |
| Property: | Double-Buffered |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CMP[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CMP[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:0 – CMP[23:0] Compare Value
This bit field holds the compare, top or increment value.