3.4.8.1 SDMMC0 Connector
The board features a 4-bit small-size microSD card connector (J42) connected to the SDMMC0 interface. The SDMMC0 communication is based on an 8-pin interface (clock, command, four data and power lines). The connector includes a card detection switch.
The SDMMC0 connector enables the system to boot from an SD card, provided that the correct binary file is copied to the root level of the card.
The SDMMC reset is triggered by the system reset signal, which cycles the SD card power using the MIC94085YFT high-side load switch. For more information about the MIC94085YFT device, refer to the product web page.
| PIO | Signal Name | Signal Description |
|---|---|---|
| PA23 | SDMMC0_0.SDMMC_CD | SD card detection |
| PA2 | SDMMC0_0.SDMMC_CLK | SDIO clock |
| PA1 | SDMMC0_0.SDMMC_CMD | SDIO command |
| PA0 | SDMMC0_0.SDMMC_DATA0 | SDIO data bit 0 |
| PA3 | SDMMC0_0.SDMMC_DATA1 | SDIO data bit 1 |
| PA4 | SDMMC0_0.SDMMC_DATA2 | SDIO data bit 2 |
| PA5 | SDMMC0_0.SDMMC_DATA3 | SDIO data bit 3 |