3.4.8.2 M.2 Wireless Interface

The SAM9X75 Curiosity Pro board features one M.2 interface for connecting compatible wireless add-on cards.

Only wireless cards compatible with the PCIe M.2 Key E slot (J43) are supported.

The main interface integrated in the M.2 slot is SDMMC1, for the Wi-Fi® component of the add-on card. An optional SPI interface is also multiplexed with the SDMMC1 pins and is available after reworking the resistor switches.

The M.2 slot also features a UART interface with hardware flow control for the Bluetooth® component of the add-on card.

An external oscillator provides the 32.768 kHz clock.

Other miscellaneous signals are present for reset, host interrupts and wake-up, device wake-up, TWI and PTA.

Power is provided by the auxiliary 3.3V supply.

The MODE select header, near the J43 slot, is reserved for future use.

Figure 3-33. M.2 Wireless Interface
Table 3-14. M.2 Wireless Interface Connector Signal Description
PIOSignal NameSignal Description
PA11SDMMC1_0.SDMMC_CLKSDMMC1 clock signal
PA10SDMMC1_0.SDMMC_CMDSDMMC1 command line
PA6SDMMC1_0.SDMMC_DATA1SDMMC1 data line 0
PA7SDMMC1_0.SDMMC_DATA2SDMMC1 data line 1
PA8SDMMC1_0.SDMMC_DATA3SDMMC1 data line 2
PA11SDMMC1_0.SDMMC_CLKSDMMC1 data line 3
PA14M2_BT_IO0_0.M2_BT_CTSBluetooth UART clear to send signal
PA30M2_BT_IO0_0.M2_BT_RTSBluetooth UART ready to send signal
PA15M2_BT_IO0_0.M2_BT_RXBluetooth UART receive data signal
PA16M2_BT_IO0_0.M2_BT_TXBluetooth UART transmit data signal
PA13M2_WIFI_IO0_0.M2_WIFI_CSM.2 device interrupt line
PC17M2_WIFI_IO0_0.M2_WIFI_IRQM.2 device serial data input
PA9M2_WIFI_IO0_0.M2_WIFI_MISOM.2 device serial data output
PA10M2_WIFI_IO0_0.M2_WIFI_MOSIM.2 device reset line
PA21M2_WIFI_IO0_0.M2_WIFI_NRSTM.2 device serial clock signal
PA11M2_WIFI_IO0_0.M2_WIFI_SCKM.2 TWI host interrupt line
PA20M2_WIFI_IO0_0.M2_WIFI_TW_IRQM.2 device TWI clock signal
PC1M2_WIFI_IO0_0.M2_WIFI_TWCKM.2 device TWI data signal
PC0M2_WIFI_IO0_0.M2_WIFI_TWDM.2 host wake-up signal
PC16M2_WIFI_IO0_0.M2_WIFI_WAKEM.2 host back-up wake-up signal