3.4.12.2 JTAG Debug Port
A 20-pin JTAG header (J64) is provided on the SAM9X75 Curiosity Pro board to facilitate software development and debugging using various JTAG emulators. The interface signals have a voltage level of 3.3V.
| Signal | Pin No | Pin No | Signal |
|---|---|---|---|
| VDD_3V3 | 2 | 1 | VDD_3V3 |
| GND | 4 | 3 | JTAG0_0.JTAG_NRST |
| GND | 6 | 5 | JTAG0_0.JTAG_TCK |
| GND | 8 | 7 | JTAG0_0.JTAG_TDI |
| GND | 10 | 9 | JTAG0_0.JTAG_TMS |
| GND | 12 | 11 | JTAG0_0.JTAG_RTCK |
| GND | 14 | 13 | JJTAG0_0.JTAG_TDO |
| GND | 16 | 15 | nRST0_0.nRST |
| GND | 18 | 17 | JTAG0_0.JTAG_NRST |
| GND | 20 | 19 | JTAG0_0.JTAG_TCK |