Bluetooth®
- Bluetooth Low Energy 5.2 Certified
- Programmable Transmit Output
Power:
- WBZ45: Up to +12 dBm
- WBZ451H: Up to +20 dBm
- Typical Receiver Power Sensitivity:
- WBZ45:
- -97 dBm for Bluetooth Low Energy 1 Mbps
- -94 dBm for Bluetooth Low Energy 2 Mbps
- -104 dBm for Bluetooth Low Energy 125 Kbps
- -101 dBm for Bluetooth Low Energy 500 Kbps
- Digital RSSI indicator (-50 dBm to -90 dBm)
- WBZ451H:
- -99 dBm for Bluetooth Low Energy 1 Mbps
- -96 dBm for Bluetooth Low Energy 2 Mbps
- -106 dBm for Bluetooth Low Energy 125 Kbps
- -102 dBm for Bluetooth Low Energy 500 Kbps
- WBZ45:
- Bluetooth-Supported Features:
- 2M uncoded PHY
- Long range (Coded PHY)
- Channel selection algorithm #2
- Advertising extensions, offloads CPU with hardware-based scheduler
- High duty cycle non-connectible advertising
- Data length extensions
- Secure connections
- Privacy upgrades (with hardware white-list support)
- ECDH P256 Hardware Engine for Link Key Generation when Bluetooth Pairing
- AES128 Hardware Module for Real-Time Bluetooth Payload Data Encryption
- Preprogrammed MAC Address
- Bluetooth Qualification Test Facility (BQTF) Certification
- Bluetooth Low Energy Profiles:
- Bluetooth Low Energy peripheral and central roles
- Bluetooth Low Energy APIs for application layer to implement standard or customize GATT based profiles/services
Microchip Transparent UART Service
Battery Service
Device Information Service
Custom Service
- Multi-link and multi-role
- Bluetooth Low Energy Services:
- Provisioning
- Over-The-Air (OTA) update (also known as DFU)
- Advertisement/Beacon
- Personalized configuration
- Alert notification service