Security
- AES Engine with Support for 128/192/256-bit Cryptographic Key
- One AES with 256-bit Key Length and
up to 2 MB/s Data Rate
- Five confidential modes of operation (ECB, CBC, CFB, OFB and CTR)
- Supports counter with CBC-MAC mode
- Galois Counter Mode (GCM)
- True Random Number Generator (TRNG)
- Public Key Cryptography Controller
(PUKCC) and Associated Classical Public Key Cryptography Library (PUKCL)
- RSA and DSA algorithm
- Elliptic Curves Cryptography (ECC), ECC GF (2n) and ECCGF (p)
- Integrity Check Module (ICM) Based on Secure Hash Algorithm (SHA1, SHA224 and SHA256), DMA Assisted