Proprietary
- Proprietary Data Rates: 500 Kbps, 1 Mbps and 2 Mbps
- TX Output Power:
- WBZ45: Up to +12 dBm
- WBZ451H: Up to +20 dBm
- Receiver Sensitivity:
- WBZ45: Up to -96 dBm
- WBZ451H: Up to -99 dBm
- Hardware Assisted MAC:
- Auto acknowledge
- Auto retry
- Channel access back-off
- SFD Detection; Spreading; De-spreading; Framing; CRC-16 Computation
- Independent TX/RX Buffers for Improved CPU Offloading While Handling Zigbee® Data
- 128-byte TX and 128-byte RX frame buffer
- Hardware Security
- Advanced Encryption Standard (AES)
- True Random Number Generator (TRNG)