Oscillators
- 16 MHz, ±20 PPM Crystal/Resonator Oscillator or External Clock (POSC) for 2.4G RF Transceiver
- Shared System PLL with Bluetooth/Zigbee RF Data Converter PLL
- 32.768 kHz Ultra-low Power Internal Oscillator
- Higher Accuracy 32.768 kHz, ±250 ppm Clock Options
- POSC derived 32 kHz clock
- 32.768 kHz crystal/resonator oscillator (SOSC)
- External 32.768 kHz clock source
- 8 MHz Internal RC Oscillator (FRC)