Supported Connectivity Standards
- Complies with:
- Bluetooth® v5.2
 - IEEE® 802.15.4, Zigbee® 3.0, Thread 1.3.0
 - ETSI EN 300 328 and EN 300 440 Class 2
 - FCC CFR47 Part 15 and ARIB STD-T66
 
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.