26.7.8 Peripheral Interrupt Flag Status – Bridge C

These flags are set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGx bit and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to these bits has no effect.

Writing a ‘1’ to these bits will clear the corresponding INTFLAGx interrupt flag.

Name: INTFLAGC
Offset: 0x1C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      TRNG   
Access RW 
Reset 0 
Bit 76543210 
 ACCCL SERCOM3SERCOM2 AESQSPI 
Access RWRWRWRWRWRW 
Reset 000000 

Bit 10 – TRNG Interrupt Flag for TRNG

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the TRNG and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the TRNG interrupt flag.

Bit 7 – AC Interrupt Flag for AC

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the AC and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the AC interrupt flag.

Bit 6 – CCL Interrupt Flag for CCL

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the CCL and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the CCL interrupt flag.

Bit 4 – SERCOM3 Interrupt Flag for SERCOM3

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the SERCOM3 and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the SERCOM3 interrupt flag.

Bit 3 – SERCOM2 Interrupt Flag for SERCOM2

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the SERCOM2 and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the SERCOM2 interrupt flag.

Bit 1 – AES Interrupt Flag for AES

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the AES and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the AES interrupt flag.

Bit 0 – QSPI Interrupt Flag for QSPI

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the QSPI and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the QSPI interrupt flag.