26.7.10 Peripheral Write Protection Status – Bridge B

Writing to this register has no effect.

Reading STATUS register returns peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSB
Offset: 0x38
Reset: 0x00000002
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    RAMECCEVSYSDMAC DSU 
Access RRRR 
Reset 0000 

Bit 4 – RAMECC RAMECC APB Protect Enable

ValueDescription
0RAMECC peripheral is not write protected
1RAMECC peripheral is write protected

Bit 3 – EVSYS EVSYS APB Protect Enable

ValueDescription
0EVSYS peripheral is not write protected
1EVSYS peripheral is write protected

Bit 2 – DMAC DMAC APB Protect Enable

ValueDescription
0DMAC peripheral is not write protected
1DMAC peripheral is write protected

Bit 0 – DSU DSU APB Protect Enable

ValueDescription
0DSU peripheral is not write protected
1DSU peripheral is write protected