26.7.5 Bridge Interrupt Flag Status
These flags are cleared by writing a ‘1’ to the
corresponding bit.
These flags are set when an access error is detected by the
corresponding AHB Subordinate, and will generate an
interrupt request if INTENCLR/SET.ERR is ‘1’.
| Name: | INTFLAGAHB |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PUKCC | QSPI | PBPICB | PBCB | ||||||
| Access | RW | RW | RW | RW | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PBBB | PBAB | PFLASH | CFLASH | SRAM3 | SRAM2 | SRAM1 | SRAM0 | ||
| Access | RW | RW | RW | RW | RW | U | U | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 11 – PUKCC Interrupt Flag for PUKCC
This flag is set when an access error is detected by the PUKCC AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the PUKCC interrupt flag.
Bit 10 – QSPI Interrupt Flag for QSPI
This flag is set when an access error is detected by the QSPI AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the QSPI interrupt flag.
Bit 9 – PBPICB Interrupt Flag for PBPICB (PB-PIC-Bridge)
This flag is set when an access error is detected by the PBPICB AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the PBPICB interrupt flag.
Bit 8 – PBCB Interrupt Flag for PBCB (PB-Bridge-C)
This flag is set when an access error is detected by the PBCB AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the PBCB interrupt flag.
Bit 7 – PBBB Interrupt Flag for PBBB (PB-Bridge-B)
This flag is set when an access error is detected by the PBBB AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the PBBB interrupt flag.
Bit 6 – PBAB Interrupt Flag for HPB1 (PB-Bridge-A)
This flag is set when an access error is detected by the PBAB AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the PBAB interrupt flag.
Bit 5 – PFLASH Interrupt Flag for PFLASH (Peripheral Flash)
This flag is set when an access error is detected by the PFLASH AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the PFLASH interrupt flag.
Bit 4 – CFLASH Interrupt Flag for CFLASH (CPU Flash)
This flag is set when an access error is detected by the CFLASH AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the CFLASH interrupt flag.
Bit 3 – SRAM3 Interrupt Flag for SRAM3
This flag is set when an access error is detected by the SRAM3 AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the SRAM3 interrupt flag.
Bit 2 – SRAM2 Interrupt Flag for SRAM2
This flag is set when an access error is detected by the SRAM2 AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the SRAM2 interrupt flag.
Bit 1 – SRAM1 Interrupt Flag for SRAM1
This flag is set when an access error is detected by the SRAM1 AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the SRAM1 interrupt flag.
Bit 0 – SRAM0 Interrupt Flag for SRAM0
This flag is set when an access error is detected by the SRAM0 AHB Subordinate, and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ has no effect.
Writing a ‘1’ to this bit will clear the SRAM0 interrupt flag.