26.7.11 Peripheral Write Protection Status – Bridge C

Writing to this register has no effect.

Reading STATUS register returns peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSC
Offset: 0x3C
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      TRNG   
Access R 
Reset 0 
Bit 76543210 
 ACCCL SERCOM3SERCOM2 AESQSPI 
Access RRRRRR 
Reset 000000 

Bit 10 – TRNG TRNG APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 7 – AC AC APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 6 – CCL CCL APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 4 – SERCOM3 SERCOM3 APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 3 – SERCOM2 SERCOM2 APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 1 – AES AES APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 0 – QSPI QSPI APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected