35.4 Supply Voltage

Table 35-3. Supply Voltage
SymbolMin.Typ. ✝Max.UnitsConditions
Supply Voltage(1)
VDD

1.8

—

5.5

V

Slew Rate——1.5V/µs1.8V ≤ VDD ≤ 5.5V
VDD Range for Operating the USB Voltage Regulator
VDDU

3.9

—

VDD_MAX

V

VDDU = VDD
Supply Voltage for USB Transceiver
VUSB3.3

V

Quiescent Input Current of the USB Regulator
IQ180µAUSB regulator without load
Input Leakage on the Regulator Output (VUSB Pin)
IVUSBSink current—-10—mASYSCFG1.USBSINK = 0x01

This applies to the fault condition in which the USB regulator output voltage is driven externally at or above VUSB_SINK

Source current—30—mA3.9 ≤ VDDU ≤ VDD_MAX
Sink Function Trigger Point
VUSB_SINK6%Percent above VUSB
RAM Data Retention(2)
VDR

1.7

—

—

V

Device in Power-Down mode
Power-on Reset Release Voltage(4)
VPOR

—

1.6

—

V

BOD disabled(3)
tPOR

—

1

—

μs

BOD disabled(3)
Power-on Reset Re-Arm Voltage(4)
VPORR

—

1.25

—

V

BOD disabled(3)
tPORR

—

2.7

—

μs

BOD disabled(3)
VDD Rise Rate to Ensure Internal Power-on Reset Signal(4)
SVDD0.05

—

—

V/msBOD disabled(3)

✝ Data in the “Typ.” column are measured at TA = 25°C and VDD = 3.0V, unless otherwise specified. These parameters are provided for design guidance only and are not tested.

Note:
  1. During Chip Erase, the Brown-out Detector (BOD) configured with BODLEVEL0 is forced ON. If the supply voltage VDD is below VBOD for BODLEVEL0, the erase attempt will fail.
  2. This is the limit to which VDD can be lowered in sleep mode without losing RAM data.
  3. Refer to the RSTCTRL section for BOD trip point information.
  4. Refer to the figure POR and PORR with Slow Rising VDD.
Figure 35-1. POR and PORR with Slow Rising VDD
Note:
  • When POR is low, the device is held in Reset