35.5 Power Consumption

Table 35-4. Device Power Consumption
Operating Conditions:
  • VDD = 3V
  • TA = 25°C
  • System power consumption is measured with peripherals disabled and I/O ports driven low, with inputs disabled
SymbolDescriptionMin.Typ.Max. 85°CUnitsConditions
IDDActive power consumption —4.45.3mAOSCHF = 24 MHz
—1.11.3mAOSCHF = 4 MHz
—619μAOSC32K = 32.768 kHz
—4.25.0mAEXTCLK = 24 MHz
—8701300μAEXTCLK = 4 MHz
—9.025μAXOSC32K = 32.768 kHz (High Power)
—7.525μAXOSC32K = 32.768 kHz (Low Power)
IDD_IDLEIdle power consumption —2.12.7mAOSCHF = 24 MHz
—620800μAOSCHF = 4 MHz
—3.219μAOSC32K = 32.768 kHz
—1.92.4mAEXTCLK = 24 MHz
—460850μAEXTCLK = 4 MHz
—7.522μAXOSC32K = 32.768 kHz (High Power)
—6.022μAXOSC32K = 32.768 kHz (Low Power)
IDD_BASE(1)Minimum power consumption in different sleep modes—0.659.0µAPower-Down or Standby sleep mode, all peripherals disabled(2)
—160220µAPower-Down or Standby sleep mode, all peripherals disabled(3)
—0.96.8µAPower-Down sleep mode, all peripherals disabled(2,4)
IRSTReset power consumption—170220μARESET line pulled low
Note:
  1. Single-supply mode.
  2. PMODE is configured to AUTO in the Voltage Regulator Control (SLPCTRL.VREGCTRL) register.
  3. PMODE is configured to FULL in the Voltage Regulator Control (SLPCTRL.VREGCTRL) register.
  4. HTLLEN is configured to ON in the Voltage Regulator Control (SLPCTRL.VREGCTRL) register.