35.17 AC

Table 35-24. Analog Comparator Specifications
Operating Conditions:
  • VDD = 3.0V
  • TA = 25ºC
SymbolDescriptionMin.Typ.Max.UnitCondition
VINInput voltage range-0.2—VDDV
VOFFInput offset voltage—±5—mV0.7V < VIN < (VDD-0.7V)
—±20—-0.2V < VIN < VDD
CMRRCommon Mode input Rejection Ratio—70—dB
VHYSTHysteresis—10—mVHYSMODE = 0x1
—25—HYSMODE = 0x2
—50—HYSMODE = 0x3
tRESPResponse time, rising edge—85—nsPower Profile 0
Response time, falling edge—85—ns
Response time, rising edge—250—nsPower Profile 1
Response time, falling edge—220—ns
Response time, rising edge—460—nsPower Profile 2
Response time, falling edge—430—ns