35.13 USART

Figure 35-4. USART in SPI Mode - Timing Requirements in Host Mode
Table 35-18. USART in SPI Host Mode - Timing Characteristics
SymbolDescriptionMin.Typ.Max.UnitCondition
fSCKSCK clock frequency——fCLK_PER/2MHz
TSCKSCK period2×TCLK_PER——ns
tSCKWSCK high/low width—0.5×TSCK—ns
tSCKRSCK rise time—2.7—ns
tSCKFSCK fall time—2.7—ns
tMISMISO setup to SCK—10—ns
tMIHMISO hold after SCK—10—ns
tMOSMOSI setup to SCK—0.5×TSCK—ns
tMOHMOSI hold after SCK—1.0—ns