35.14 SPI

Figure 35-5. SPI - Timing Requirements in Host Mode
Table 35-19. SPI - Timing Characteristics in Host Mode
SymbolDescriptionMin.Typ.Max.UnitCondition
fSCK (1)SCK clock frequency——fCLK_PER/2MHz
TSCK (1)SCK period2×TCLK_PER——ns
tSCKWSCK high/low width—0.5×TSCK—ns
tMOSMOSI valid before SCK—0.5×TSCK—ns
tMOHMOSI hold after SCK—0.5×TSCK—ns
tMISMISO setup to SCK—TSCK—ns
tMIHMISO hold after SCK—0—ns
  1. These parameters are characterized but not tested in production.
Figure 35-6. SPI - Timing Requirements in Client Mode
Table 35-20. SPI - Timing Characteristics in Client Mode
SymbolDescriptionMin.Typ.Max.UnitCondition
fSSCK (1)Client SCK clock frequency——fCLK_PER/6MHz
TSSCK (1)Client SCK period6×TCLK_PER——ns
tSSCKW (1)SCK high/low width3×TCLK_PER ——ns
tSIS (1)MOSI setup to SCK0——ns
tSIH (1)MOSI hold after SCK3×TCLK_PER ——ns
tSSS (1)SS low before SCKTCLK_PER——ns
tSSH (1)SS high after SCKTCLK_PER——ns
tSOSMISO valid after SCK—tSR (2)—nsfSSCK≥fCLK_PER/6
———fSSCK<fCLK_PER/6
tSOSSMISO setup after SS low—tSR (2)—ns
tSOSHMISO hold after SS low—tSR (2)—ns
  1. These parameters are characterized but not tested in production.
  2. tSR is the I/O pin rise time.