35.7 I/O Pins

General I/O Pins

Table 35-6. I/O Pin Specifications
SymbolDescriptionMin.Typ.✝ Max.UnitConditions
Input Low Voltage
VILI/O PORT:
  • with Schmitt Trigger buffer
——0.2×VDDVINLVL selecting ST(1)
  • with I2C levels
——0.3×VDDV
  • with SMBus 3.0 levels
——0.8V
  • with LVBUF (TTL compatible)
——0.75VINLVL selecting TTL(1)
RESET pin——0.2×VDDV
Input High Voltage
VIHI/O PORT:
  • with Schmitt Trigger buffer
0.8×VDD——V
  • with I2C levels
0.7×VDD——V
  • with SMBus 3.0 levels
1.35——V

0°C ≤ TA ≤ +85°C,

2.5V ≤ VDD ≤ 5.5V

1.45——V

-40°C ≤ TA ≤ +85°C,

1.8V ≤ VDD ≤ 5.5V

  • with LVBUF (TTL compatible)
1.5——V
RESET Pin0.8×VDD——V
Input Leakage Current(2)
IILI/O PORTS—±5±125nAGND ≤ VPIN ≤ VDD,

pin at high-impedance, TA = 85°C

RESET Pin(3)—±50±200nAGND ≤ VPIN ≤ VDD,

pin at high-impedance, TA = 85°C

Pull-up Current
IPUR—150200μAVDD = 3.0V, VPIN = GND
Output Low Voltage
VOLStandard I/O ports——0.6VIOL = 10 mA, VDD = 3.0V
Output High Voltage
VOHStandard I/O portsVDD-0.7——VIOH = 6 mA, VDD = 3.0V
I/O Rise Time
tSRRising—45—nsPORTCTRL.SRL = 0x01
Rising—22—nsPORTCTRL.SRL = 0x00
Falling—30—nsPORTCTRL.SRL = 0x01
Falling—16—nsPORTCTRL.SRL = 0x00
Pin Capacitance
CIOAll I/O pins—5—pF

✝ Data in the “Typ.” column are measured at TA = 25°C and VDD = 3.0V, unless otherwise specified. These parameters are provided for design guidance only and are not tested.

Note:
  1. The Input Level Select (INLVL) bit is configured in the PORT peripheral by writing to either the PORTx.PINCONFIG register or the PORTx.PINnCTRL register.
  2. Negative current is defined as the current sourced by the pin.
  3. The leakage current on the RESET pin is strongly dependent on the applied voltage level. The specified levels represent normal operating conditions. Higher leakage current may be measured at different input voltages.

USB Pins

Table 35-7. USB Pin Specifications
SymbolDescriptionMin.Typ.✝ Max.UnitConditions
Input Leakage Current(1)
IILUDInput leakage on USB data pins DM—±5±125nAGND ≤ VPIN ≤ VDD,

pin at high-impedance, TA= 85°C

Input leakage on USB data pins DP—±5±125nAGND ≤ VPIN ≤ VDD,

pin at high-impedance, TA= 85°C

I/O Rise Time
DP rising—13—ns
DM rising—13—ns
DP falling—14—ns
DM falling—14—ns
Input Capacitance
CUDInput capacitance on USB data pins DM—15100pFpin at high-impedance
Input capacitance on USB data pins DP—15100pFpin at high-impedance

✝ Data in the “Typ.” column are measured at TA = 25°C and VDD = 3.0V, unless otherwise specified. The load condition is 50 pF. These parameters are provided for design guidance only and are not tested.

Note:
  1. Negative current is defined as the current sourced by the pin.
  2. The leakage current on the RESET pin is strongly dependent on the applied voltage level. The specified levels represent normal operating conditions. Higher leakage current may be measured at different input voltages.