35.3 Standard Operating Conditions

For all other device characteristics to be valid, the device must operate within the ratings listed in this section.

General Operating Conditions:
  • Operating Voltage: VDDMIN ≤ VDD ≤ VDDMAX
  • Operating Voltage with USB Voltage Regulator enabled: VDDUMIN ≤ VDDU ≤ VDD
  • Operating Temperature: TA_MIN ≤ TA ≤ TA_MAX
The standard operating conditions for any device are defined as follows:
Table 35-2. Standard Operating Conditions
ParameterRatingsUnits
VDD — Operating Supply Voltage(1)
Industrial temperatureVDDMIN+1.8V
VDDMAX+5.5V
VDDU — VDD Range for Operating the USB Voltage Regulator(1)
Industrial temperatureVDDUMIN+4.35V
VDDUMAXVDDV
VUSB — Supply Voltage for the USB Transceiver(1)
Industrial temperatureVUSB+3.3V
fUSB — USB Input Clock Frequency
Industrial temperaturefUSBMIN47.88MHz
fUSBMAX48.12MHz
CVUSB — External Capacitor Value on VUSB (2)
Industrial temperatureCVUSB470nF
TA — Operating Ambient Temperature Range
Industrial temperatureTA_MIN-40°C
TA_MAX+85°C
Note:
  1. Refer to the supply voltage parameter in the Supply Voltage section.
  2. A ceramic or film capacitor is required to ensure sufficiently low ESR between 0.5 and 4.0Ω.