35.9 Thermal Specifications
| Symbol | Description | Typ. | Unit | Conditions |
|---|---|---|---|---|
| θJA | Thermal Resistance Junction to Ambient | 62 | °C/W | 14-pin SOIC (SL) |
| 75 | °C/W | 20-pin SSOP (SS) | ||
| 53 | °C/W | 20-pin VQFN (REB) | ||
| 50 | °C/W | 28-pin SPDIP package (SP) | ||
| 47 | °C/W | 28-pin SSOP (SS) | ||
| 36 | °C/W | 28-pin VQFN (STX) | ||
| 57 | °C/W | 32-pin TQFP package (PT) | ||
| 33 | °C/W | 32-pin VQFN package (RXB) | ||
| TJMAX | Maximum Junction Temperature | Refer to the Absolute Maximum Ratings section | ||
|
Note:
| ||||