4.13.2 Spanning Tree MSTI Mapping Configuration
The MSTI Configuration page allows you to inspect the current STP MSTI bridge instance priority configurations, and possibly change them.

The MSTI Configuration page has the following parameters:
- Configuration Identification
- Configuration Name: The name identifying the VLAN to MSTI mapping. Bridges must share the name and revision (see the following, and the VLAN-to-MSTI mapping configuration to share spanning trees for MSTIs (Intra-region). The name is maximum 32 characters.
- Configuration Revision: The revision of the MSTI configuration named above. This must be an integer between 0–65535.
- MSTI Mapping
- MSTI: The bridge instance.
The CIST is not available for explicit mapping, as it receives the VLANs not explicitly
mapped.Note: The Traffic Engineering (TE) instance is special, as it is not controlled by MSTP itself. The TE instance always forwards for all ports. The TE-MSTID is defined by IEEE 802.1Q-2018.
- VLANs Mapped: The list of VLANs mapped to the MSTI. The VLANs can be given as a single (xx, xx being between 1–4094) VLAN, or a range (xx–yy), each of which must be separated with comma and/or space. A VLAN can only be mapped to one MSTI. An unused MSTI must be left empty (that is, not having any VLANs mapped to it). For example, 2, 5, 20–40.
- MSTI: The bridge instance.
The CIST is not available for explicit mapping, as it receives the VLANs not explicitly
mapped.