22.5.13 Delay Value
Name: | DLYVAL |
Offset: | 0x15 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DLYVAL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – DLYVAL[7:0] Delay Value
These bits configure the blanking/ output event delay time or event output synchronization delay in number of prescaled TCD cycles.