22.5.10 Input Control x

Name: INPUTCTRL
Offset: 0x10 + n*0x01 [n=0..1]
Reset: 0x00
Property: -

Bit 76543210 
     INPUTMODE[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – INPUTMODE[3:0] Input Mode

ValueNameDescription
0x0 NONE Input has no action
0x1 JMPWAIT Stop output, jump to opposite compare cycle and wait
0x2 EXECWAIT Stop output, execute opposite compare cycle and wait
0x3 EXECFAULT Stop output, execute opposite compare cycle while fault active
0x4 FREQ Stop all outputs, maintain frequency
0x5 EXECDT Stop all outputs, execute dead time while fault active
0x6 WAIT Stop all outputs, jump to next compare cycle and wait
0x7 WAITSW Stop all outputs, wait for software action
0x8 EDGETRIG Stop output on edge, jump to next compare cycle
0x9 EDGETRIGFREQ Stop output on edge, maintain frequency
0xA LVLTRIGFREQ Stop output at level, maintain frequency