22.5.19 Compare Clear x
For compare operation, these registers are continuously compared to the counter value. Normally, the outputs form the comparators are then used for generating waveforms.
Name: | CMPCLR |
Offset: | 0x2A + n*0x04 [n=0..1] |
Reset: | 0x00 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CMPCLR[11:8] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMPCLR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 11:0 – CMPCLR[11:0] Compare x Clear
These bits hold the value of the compare register.