22.5.18 Compare Set x
For compare operation, these registers are continuously compared to the counter value. Normally, the outputs form the comparators are then used for generating waveforms.
Name: | CMPSET |
Offset: | 0x28 + n*0x04 [n=0..1] |
Reset: | 0x00 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CMPSET[11:8] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMPSET[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 11:0 – CMPSET[11:0] Compare Set
These bits hold value of the compare register.