1.2 Packaging Pin Assignment
(Ask a Question)PolarFire SoC Packaging Pin Assignment Table (PPAT) contains information about recommended DDR pinouts, PCIe capability for XCVR-0, DDR lane information for I/O CDR, and generic IOD interface pin placement. These files are available in the Packaging / PPAT section in the Data Sheets tab.