1.1 Bank Locations
(Ask a Question)PolarFire SoC FPGA I/O are grouped based on I/O voltage standards and I/O capabilities. Each I/O bank has dedicated I/O supplies and ground voltages. Due to these dedicated supplies, only I/O with compatible standards are assigned to the same I/O voltage bank.
The following illustrations show the bank locations for the MPFS460T, MPFS250T, MPFS160T, MPFS095T, and MPFS025T devices with available package combinations.
Important: Bank 9 VDDI and VDDAUX power pins are connected
to Bank 1 VDDI and VDDAUX power pins, respectively, within the package substrate for pin
migration compatibility.
Important: The MPFS095T and MPFS025T in the FCSG325 package
do not support fabric DDR3, DDR4, LPDDR3, or LPDDR4 memory interfaces. The MSS-DDR bank
allows the MSS DDR controller to use MSS_DDR3, MSS_DDR4, MSS_LPDDR3, or MSS_LPDDR4
interfaces with DQ Width = x16. For more information, see the respective Package Pin
Assignment Table on the Microchip website.