9.9.4 Design Macro Example
- Make sure the design completed the Place and Route step successfully.
- Open SmartTime Maximum/Minimum Analysis View.
- Open Chip Planner.
-
In the SmartTime Maximum Analysis View, right-click the instance Q[2] in the
Timing Path Graph and choose Show in Chip Planner.
The Properties window in Chip Planner displays the properties of Q[2].With cross-probing, the Q[2] macro is selected in Chip Planner’s Logical View and highlighted (white) in the Chip Canvas.Note: If Chip Planner is not open, Show in Chip Planner is gray and unavailable.
Figure 9-4. Cross-Probing – Macro - If necessary, zoom in to view the highlighted Q2 Macro in the Chip Canvas.