6.1.8.2 show network available_switches
It shows the switches in the PRIME network:
MCHP-PRIME-BASE(prime)# show network available_switches
EUI48 Level LSID RxLvl RxSNR
-------------- ----- ------ ----- -----
0x013090320046 000 000128 000 000
0x013090320059 001 000001 000 000
0x013090320061 002 000002 000 000
0x013090320087 003 000003 000 000