6.1.8.3 show network level LEVEL registered_devices

It shows the registered nodes present in a specific PRIME network level:

MCHP-PRIME-BASE(prime)# show  network  level  0 registered_devices
EUI48           LNID    State   LSID  SID Level TCap SwCap
-------------- ------- -------  ----  --- ----- ---- -----
0x013090320032  14001  Terminal  255  000  000  0x65 0x00
0x013090320029  14002  Terminal  255  000  000  0x65 0x00
0x013090320035  14003  Terminal  255  000  000  0x65 0x00
0x013090320030  14004  Terminal  255  000  000  0x65 0x00
0x013090320036  14005  Terminal  255  000  000  0x65 0x00
0x013090320031  14006  Terminal  255  000  000  0x65 0x00
0x010451210002  14007  Terminal  255  000  000  0x65 0x09
0x013090320038  14009  Terminal  255  000  000  0x65 0x09
0x013090320043  14010  Terminal  255  000  000  0x65 0x09
0x013090320037  14011  Terminal  255  000  000  0x65 0x09
0x013090320046  14012   Switch   128  000  000  0x65 0x09
[...]