6.1.8.1 show network cl432_connections
It shows the network Converge Layer 4-32 Connections:
MCHP-PRIME-BASE(prime)# show network cl432_connections
IEC 61334-4-32 ACTIVE CONNECTIONS:
--------------------------------------
EUI48 ADDRESS SERIAL/NUMBER
-------------- --------- -------------
0x013090320032 0x03E9 ATM3090320032
0x013090320029 0x03EA ATM3090320029
0x013090320035 0x03EB ATM3090320035
0x013090320030 0x03EC ATM3090320030
0x013090320036 0x03ED ATM3090320036
0x013090320031 0x03EE ATM3090320031
0x010451210002 0x03EF ATM0451210002
0x013090320044 0x03F0 ATM3090320044
0x013090320038 0x03F1 ATM3090320038
0x013090320043 0x03F2 ATM3090320043
[…]