6.1.8.5 show network topology
It shows the PRIME Network topology:
MCHP-PRIME-BASE(prime)# show network topology
State EUI48 LNID LSID SID Level TCap SwCap
-------- ------------ ------- ---- --- ----- ---- -----
BASE 202102120001 00000 0000 000 0 -- --
SWITCH 013090320046 14012 128 000 000 0x65 0x09
TERMINAL 013090320032 14001 255 000 000 0x65 0x00
TERMINAL 013090320029 14002 255 000 000 0x65 0x00
SWITCH 013090320059 14021 001 128 001 0x65 0x09
TERMINAL 013090320044 14008 255 128 001 0x65 0x00
TERMINAL 013090320047 14016 255 128 001 0x65 0x00
SWITCH 013090320061 14033 002 001 002 0x65 0x09
TERMINAL 013090320066 14028 255 001 002 0x65 0x09
TERMINAL 013090320053 14029 255 001 002 0x65 0x00
SWITCH 013090320087 14043 003 002 003 0x65 0x09
TERMINAL 013090320088 14039 255 002 003 0x65 0x09
TERMINAL 013090320075 14040 255 002 003 0x65 0x09
TERMINAL 013090320092 14057 255 003 004 0x65 0x00
TERMINAL 013090320098 14058 255 003 004 0x65 0x00
Generated topology file. Go to http://www.webgraphviz.com/ for visualization.
A graphviz file is generated in order to show the topology on a graph.
digraph Topology {
ranksep=3;
ratio=auto;
202102120001 [shape=diamond]
013090320046 [shape=box]
202102120001 -> 013090320046
202102120001 -> 013090320032
202102120001 -> 013090320029
013090320059 [shape=box]
013090320046 -> 013090320059
013090320046 -> 013090320044
013090320046 -> 013090320047
013090320061 [shape=box]
013090320059 -> 013090320061
013090320059 -> 013090320066
013090320059 -> 013090320053
013090320087 [shape=box]
013090320061 -> 013090320087
013090320061 -> 013090320088
013090320061 -> 013090320075
013090320087 -> 013090320092
013090320087 -> 013090320098
}