6.4.2.11 meter decrement
All formats:
- METER_DEC license_handle meter_counter amount_decremented mm/dd/hh:mm:ss[.tenths_of_msec]
A meter decrement record will immediately follow a checkout record for a metered license. In addition, an additional meter decrement record will appear periodically when the meter is decremented for this product. The license handle is a hex value; both meter counter and amount decremented are decimal.
The format is the same for all reportlog types, with the exception of the time - in the detailed reportlog format, tenths of milliseconds are added.