6.4.2.8 license in use

All formats:

  • INUSE product version pool# user host “isv_def” count server_handle process_id mm/dd hh:mm:ss

The isv_def field contains the value of the optional ISV-defined field.

The server_handle and process_id parameters are hex numbers. All other numbers are decimal.

The process_id field is the PID of the process requesting the license.

License in use records appear both at the beginning and the end of the report log if any licenses are in use at that time.